Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2002 - Aluminium Construction Profiles Series 50
Bill of material
51.02.0100
ARTIKELNR
Article number
51.02.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.75 kg/m
BZ1
Description
Profile mk 2002
MTR
Material
AlMgSi 0,7 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
50 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
693.05 mm²
IX
Moment of inertia
19.56 cm4
IY
Moment of inertia
19.56 cm4
WX
Section Modulus
7.83 cm³
WY
Section Modulus
7.83 cm³
プレビュー
3D
情報
2D