Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2003 - Aluminium Construction Profiles Series 50
Bill of material
51.03.0100
ARTIKELNR
Article number
51.03.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
2.00 kg/m
BZ1
Description
Profile mk 2003
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
50 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
761.72 mm²
IX
Moment of inertia
14.01 cm4
IY
Moment of inertia
14.01 cm4
WX
Section Modulus
6.49 cm³
WY
Section Modulus
6.49 cm³
Previews
3D
Wymiar
2D