Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2006 - Aluminium Construction Profiles Series 50
Bill of material
51.06.0100(00-00-0)
ARTIKELNR
Article number
51.06.
L
Length
mm
Inserisci valore per L
Length
mm
cm
inch
ft
MOD
End machining
POS
Position
DARST
Detail degree
GW
Weight
7.00 kg/m
BZ1
Description
Profile mk 2006
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
50 x 150 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
2600.00 mm²
IX
Moment of inertia
597.00 cm4
IY
Moment of inertia
80.50 cm4
WX
Section Modulus
79.70 cm³
WY
Section Modulus
32.10 cm³
Anteprime
3D
Dimensione
2D