Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2009 - Aluminium Construction Profiles Series 50
Bill of material
51.09.0100
ARTIKELNR
Article number
51.09.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
6.27 kg/m
BZ1
Description
Profile mk 2009
MTR
Material
-
OBRFL
Surface
-
ABM
Measure
100 x 100 mm mm
FRB
Colour
-
LGL
Stock Length
5100 mm
A
Surface area
2320 mm²
IX
Moment of inertia
239 cm4
IY
Moment of inertia
239 cm4
WX
Section Modulus
42 cm³
WY
Section Modulus
42 cm³
プレビュー
3D
情報
2D