Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2017 - Aluminium Construction Profiles Series 50
Bill of material
51.17.0100
ARTIKELNR
Article number
51.17.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
3.03 kg/m
BZ1
Description
Profile mk 2017
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
50 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1120.00 mm²
IX
Moment of inertia
30.60 cm4
IY
Moment of inertia
31.30 cm4
WX
Section Modulus
12.10 cm³
WY
Section Modulus
12.50 cm³
Previews
3D
Dimenze
2D