Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.04 - Aluminium Construction Profiles Series 40
Bill of material
5404AA0100
ARTIKELNR
Article number
5404AA
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
3.61 kg/m
BZ1
Description
Profile mk 2040.04
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
80 x 80 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1336.93 mm²
IX
Moment of inertia
71.82 cm4
IY
Moment of inertia
71.82 cm4
WX
Section Modulus
18.80 cm³
WY
Section Modulus
18.80 cm³
Previews
3D
Dimensão
2D