Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.104 - Aluminium Construction Profiles Series 40
Bill of material
54.104.0100
ARTIKELNR
Article number
54.104.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
3.07 kg/m
BZ1
Description
Profile mk 2040.104
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 80 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1138.00 mm²
IX
Moment of inertia
20.60 cm4
IY
Moment of inertia
75.50 cm4
WX
Section Modulus
18.80 cm³
WY
Section Modulus
13.30 cm³
プレビュー
3D
情報
2D