Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2060.04 - Aluminium Construction Profiles Series 60
Bill of material
60.04.0100
ARTIKELNR
Article number
60.04.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
12.19 kg/m
BZ1
Description
Profile mk 2060.04
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
60 x 240 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
4515.94 mm²
IX
Moment of inertia
189.92 cm4
IY
Moment of inertia
2657.18 cm4
WX
Section Modulus
63.28 cm³
WY
Section Modulus
221.18 cm³
Previews
3D
Dimension
2D