Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Nut 1 M8 - Series 60 with profile-grooves 14 mm
Bill of material
34.60.0101
ARTIKELNR
Article number
34.60.0101
BZ1
Description
Nut 1 M8
BZ2
Notation
for T-Slot 14 mm
MTR
Material
Steel Zn
OBRFL
Surface
galvanizes
ABM
Measure
10 x 22 x 22 mm
FRB
Colour
met. silver
Previews
3D
Dimension
2D