Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Nut 2/35 M8 - Series 40/50 with profile-grooves 10 mm
Bill of material
34.01.0011
ARTIKELNR
Article number
34.01.0011
BZ1
Description
Nut 2/35 M8
BZ2
Notation
for T-Slot: 10 mm
MTR
Material
Steel
OBRFL
Surface
galvanizes
ABM
Measure
20 x 6 x 50 mm
FRB
Colour
met. silver
Previews
3D
Dimension
2D