Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2001 - Aluminium Construction Profiles Series 50
Bill of material
51.01.0100
ARTIKELNR
Article number
51.01.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
1.49 kg/m
BZ1
Description
Profile mk 2001
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
25 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
541.83 mm²
IX
Moment of inertia
14.26 cm4
IY
Moment of inertia
2.67 cm4
WX
Section Modulus
5.70 cm³
WY
Section Modulus
1.82 cm³
Previews
3D
Dimension
2D