Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.51
Bill of material
54.51.0100
ARTIKELNR
Article number
54.51.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
0.67 kg/m
BZ1
Description
Profile mk 2040.51
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
40 x 80 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
Previews
3D
Dimension
2D