Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.68
Bill of material
54.68.0100
ARTIKELNR
Article number
54.68.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
2.37 kg/m
BZ1
Description
Profile mk 2040.68
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
41 x 102 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6100 mm
A
Surface area
880.53 mm²
IX
Moment of inertia
14.21 cm4
IY
Moment of inertia
134.76 cm4
WX
Section Modulus
8.71 cm³
WY
Section Modulus
27.26 cm³
Previews
3D
Dimension
2D