Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2215 - for example fur Alucobondplatten
Bill of material
52.15.0100
ARTIKELNR
Article number
52.15.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
0.47 kg/m
BZ1
Description
Profile mk 2215
MTR
Material
AlMgSi 0,5 F25
ABM
Measure
11 x 38 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6000 mm
プレビュー
3D
情報
2D