카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2240 - Profile mk 2240
Bill of material
52.40.0100
ARTIKELNR
Article number
52.40.
L
Length
mm
값 입력 L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
0.47 kg/m
BZ1
Description
Profile mk 2240
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
16 x 27 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6100 mm
A
Surface area
173.35 mm²
미리보기
3D
2D