Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2245 - Profile as C-channel
Bill of material
52.45.0100
ARTIKELNR
Article number
52.45.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.54 kg/m
BZ1
Description
Profile mk 2245
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
569.00 mm²
Previews
3D
Wymiar
2D