Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Square Nut M4 - Series 25 with profile-grooves 6 mm
Bill of material
25.50.0540
ARTIKELNR
Article number
25.50.0540
BZ1
Description
Square Nut M4
MTR
Material
Steel
OBRFL
Surface
galvanizes
ABM
Measure
10 x 4 x 10 mm
FRB
Colour
met. silver
Previews
3D
Dimension
2D