Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Square Nut M5 - Series 25 with profile-grooves 6 mm
Bill of material
25.50.0500
ARTIKELNR
Article number
25.50.0500
BZ1
Description
Square Nut M5
MTR
Material
Steel
OBRFL
Surface
Verzinkt
ABM
Measure
10 x 4 x 10 mm
FRB
Colour
met. silver
Previews
3D
Dimension
2D