Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.02 - Aluminium Construction Profiles Series 40
Bill of material
54.02.0100(00-00-0)
ARTIKELNR
Article number
54.02.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
ALPHA
Alpha angle
°
BETA
Beta angle
°
POS
Position
DARST
Detail degree
GW
Weight
3.62 kg/m
BZ1
Description
Profile mk 2040.02
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 80 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1340.91 mm²
IX
Moment of inertia
83.26 cm4
IY
Moment of inertia
22.62 cm4
WX
Section Modulus
20.84 cm³
WY
Section Modulus
11.31 cm³
Previews
3D
Dimension
2D