Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.101 - Aluminium Construction Profiles Series 40
Bill of material
54.101.0100
ARTIKELNR
Article number
54.101.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
2.97 kg/m
BZ1
Description
Profile mk 2040.101
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
80 x 40 mm
FRB
Colour
Alu
LGL
Stock Length
5100 mm
A
Surface area
1100.00 mm2
IX
Moment of inertia
19.69 cm4
IY
Moment of inertia
72.70 cm4
WX
Section Modulus
9.64 cm3
WY
Section Modulus
17.98 cm3
Previews
3D
Dimension
2D