Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2011 - Aluminium Construction Profiles Series 50
Bill of material
51.11.0100(00-00-0)
ARTIKELNR
Article number
51.11.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
POS
Position
DARST
Detail degree
GW
Weight
9.70 kg/m
BZ1
Description
Profile mk 2011
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
100 x 100 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
3671.30 mm²
IX
Moment of inertia
383.36 cm4
IY
Moment of inertia
383.36 cm4
WX
Section Modulus
76.67 cm³
WY
Section Modulus
76.67 cm³
Previews
3D
Dimension
2D