Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.74 - Aluminium Construction Profiles Series 40
Bill of material
54.74.0100
ARTIKELNR
Article number
54.74.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
3.50 kg/m
BZ1
Description
Profile mk 2040.74
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
50 x 70 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1296.23 mm²
IX
Moment of inertia
74.32 cm4
IY
Moment of inertia
56.44 cm4
WX
Section Modulus
21.23 cm³
WY
Section Modulus
18.66 cm³
Previews
3D
Dimension
2D