Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2033 - Aluminium Construction Profiles Series 50
Bill of material
51.33.0100
ARTIKELNR
Article number
51.33.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.50 kg/m
BZ1
Description
Profile mk 2033
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
28 x 60 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
553.89 mm²
IX
Moment of inertia
5.22 cm4
IY
Moment of inertia
27.72 cm4
WX
Section Modulus
4.94 cm³
WY
Section Modulus
9.24 cm³
Previews
3D
Dimension
2D