Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2060.03 - Aluminium Construction Profiles Series 60
Bill of material
60.03.0100
ARTIKELNR
Article number
60.03.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
9.57 kg/m
BZ1
Description
Profile mk 2060.03
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
60 x 180 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
3544.44 mm²
IX
Moment of inertia
146.66 cm4
IY
Moment of inertia
1210.53 cm4
WX
Section Modulus
48.89 cm³
WY
Section Modulus
134.50 cm³
Previews
3D
Dimension
2D