Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.03 - Aluminium Construction Profiles Series 25
Bill of material
25.03.0100
ARTIKELNR
Article number
25.03.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
2.55 kg/m
BZ1
Description
Profile mk 2025.03
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
25 x 100 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
945.12 mm²
IX
Moment of inertia
6.44 cm4
IY
Moment of inertia
87.02 cm4
WX
Section Modulus
5.15 cm³
WY
Section Modulus
17.40 cm³
Previews
3D
Dimension
2D