Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.20 - Aluminium Construction Profiles Series 25
Bill of material
25.20.0100
ARTIKELNR
Article number
25.20.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
2.11 kg/m
BZ1
Description
Profile mk 2025.20
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
57 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
782.60 mm²
IX
Moment of inertia
15.51 cm4
IY
Moment of inertia
15.52 cm4
WX
Section Modulus
6.20 cm³
WY
Section Modulus
5.45 cm³
Previews
3D
Dimension
2D