Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.21 - Aluminium Construction Profiles Series 25
Bill of material
25.21.0100
ARTIKELNR
Article number
25.21.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
2.97 kg/m
BZ1
Description
Profile mk 2025.21
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
70 x 70 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
1100.95 mm²
IX
lx
43.62 cm4
IY
ly
43.62 cm4
WX
Wx
12.46 cm³
WY
Wy
12.46 cm³
Previews
3D
Dimension
2D