Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.32 - Aluminium Construction Profiles Series 25
Bill of material
25.32.0100(00-00-0)
ARTIKELNR
Article number
25.32.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
POS
Position
DARST
Detail degree
GW
Weight
1.28 kg/m
BZ1
Description
Profile mk 2025.32
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
25 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
474.55 mm²
IX
Moment of inertia
3.22 cm4
IY
Moment of inertia
12.03 cm4
WX
Section Modulus
2.60 cm³
WY
Section Modulus
4.81 cm³
Previews
3D
Dimension
2D