Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.05 - Aluminium Construction Profiles Series 40
Bill of material
54.05.0100(00-00-0)
ARTIKELNR
Article number
54.05.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
ALPHA
Alpha angle
mm
POS
DARST
Detail degree
GW
Weight
4.69 kg/m
BZ1
Description
Profile mk 2040.05
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 120 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
1738.64 mm²
IX
lx
31.57 cm4
IY
ly
256.55 cm4
WX
Wx
15.78 cm³
WY
Wy
43.75 cm³
Previews
3D
Dimension
2D