Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.16 - Aluminium Construction Profiles Series 40
Bill of material
54.16.0100
ARTIKELNR
Article number
54.16.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
1.25 kg/m
BZ1
Description
Profile mk 2040.16
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
ø40 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
444.60 mm²
IX
lx
5.28 cm4
IY
ly
6.22 cm4
WX
Wx
2.87 cm³
WY
Wy
3.11 cm³
Previews
3D
Dimension
2D