Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.43 - Aluminium Construction Profiles Series 25/40
Bill of material
25.43.0100
ARTIKELNR
Article number
25.43.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
2.86 kg/m
BZ1
Description
Profile mk 2025.43
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
20 x 120 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1057.66 mm²
IX
Moment of inertia
4.44 cm4
IY
Moment of inertia
136.21 cm4
WX
Section Modulus
4.37 cm³
WY
Section Modulus
22.70 cm³
Previews
3D
Dimension
2D