Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.34 - Aluminium Construction Profiles Series 40
Bill of material
54.34.0100
ARTIKELNR
Article number
54.34.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
3.55 kg/m
BZ1
Description
Profile mk 2040.34
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 120 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1315.40 mm²
IX
Moment of inertia
24.15 cm4
IY
Moment of inertia
139.67 cm4
WX
Section Modulus
12.08 cm³
WY
Section Modulus
23.53 cm³
Previews
3D
Dimension
2D