Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2030 - Profile for band pillars
Bill of material
51.30.0100
ARTIKELNR
Article number
51.30.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.060 kg/m
BZ1
Description
Profile mk 2030
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
30 x 30 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
394.460 mm²
Previews
3D
Dimension
2D