Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.19 - Aluminium Construction Profiles Series 40
Bill of material
54.19.0100
ARTIKELNR
Article number
54.19.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
2.54 kg/m
BZ1
Description
Profile mk 2040.19
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 40 mm (135°) mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
943.01 mm²
IX
Moment of inertia
0.00 cm4
IY
Moment of inertia
0.00 cm4
WX
Section Modulus
0.00 cm³
WY
Section Modulus
0.00 cm³
Previews
3D
Размер
2D