Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Corner Block 25 - Corner Blocks Series 25
Bill of material
25.50.3300
ARTIKELNR
Article number
25.50.3300
BZ1
Description
Angle Block 25°
MTR
Material
Aluminium
OBRFL
Surface
tumbled
ABM
Measure
25 x 25 x 25 mm
FRB
Colour
Alu natural
Previews
3D
Dimensão
2D