Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Corner Block 26 - Corner Blocks Series 25
Bill of material
25.50.3301
ARTIKELNR
Article number
25.50.3301
BZ1
Description
Angle Block 26°
MTR
Material
Aluminium
OBRFL
Surface
tumbled
ABM
Measure
25 x 25 x 25 mm
FRB
Colour
Alu natural
预览
3D
尺寸标注
2D