Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
DIN EN ISO 4762 - Hexagon socket head cap screw, Stainless Steel
Bill of material
D0912816A2
ARTIKELNR
Article number
BZ1
Description
L
Length
D
8.000 mm
B
Help dimensions
mm
DK
Head diameter
13.000 mm
E
Counterbore diameter of Inbus
6.860 mm
S
Across-flats-dimension
6.000 mm
T
Key engagement
4.000 mm
W
Rest head height
3.000 mm
Previews
3D
Dimenze
2D