Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
GUF-P 2000 AM
Bill of material
B20.00.003(670,50)
TYP
Type
GUF-P 2000 AM
L
Conveyor Length L
mm
Enter value for L
Conveyor Length L
mm
cm
inch
ft
L2
Length L2
mm
BX
Standard width / custom-form widths
B
Conveyor Width B
mm
AO
Drive location
MS
Motor orientation
°
MT
Motor (see Motor Information)
UMLV
Tail at discharge
UMLH
Tail at pickup
GB
Belt width
B-10 mm
GKK
Constant speed
up to v=80 m/min
BBL
Max. tape elasticity
75 kg
Previews
3D
Dimension
2D