Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Insert S2/50 - Series 40/50
Bill of material
34.09.0002
ARTIKELNR
Article number
34.09.0002
BZ1
Description
Insert S2/50
MTR
Material
Steel
OBRFL
Surface
galvanizes
ABM
Measure
20 x 6 x 70 mm
FRB
Colour
met. silver
预览
3D
尺寸标注
2D