Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Nut 1 M4 - Series 40/50 with profile-grooves 10 mm
Bill of material
34.08.0001
ARTIKELNR
Article number
34.08.0001
BZ1
Description
Nut 1 M4
BZ2
Notation
for T-Slot: 10 mm
MTR
Material
Steel
OBRFL
Surface
galvanizes
ABM
Measure
20 x 6 x 20 mm
FRB
Colour
met. silver
Previews
3D
尺寸
2D