Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Nut 2/25 M5 - Series 25 with profile-grooves 6 mm
Bill of material
25.50.0504
ARTIKELNR
Article number
25.50.0504
BZ1
Description
Nut 2/25 M5
MTR
Material
Steel
OBRFL
Surface
Verzinkt
ABM
Measure
35 x 4 x 10 mm
FRB
Colour
met. silver
Anteprime
3D
Dimensione
2D