카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Nut 2/60 M10 - Series 60 with profile-grooves 14 mm
Bill of material
34.60.0203
ARTIKELNR
Article number
34.60.0203
BZ1
Description
Nut 2/60 M10
BZ2
Notation
for T-Slot 14 mm
MTR
Material
Steel Zn
OBRFL
Surface
galvanizes
ABM
Measure
10 x 90 x 22 mm
FRB
Colour
met. silver
미리보기
3D
치수도
2D