Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
mk 2038.44 - Use with guide rod ø16 mm
Bill of material
38.44.0050
ARTIKELNR
Article number
38.44.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
3.09 kg/m
BZ1
Description
Profile mk 2038.44
BZ2
Notation
Use with guide rod ø16 mm
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
22 x 100 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6100 mm
Previews
3D
Dimension
2D