Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
mk 2038.60 - Adapter Profile
Bill of material
38.60.0050
ARTIKELNR
Article number
38.60.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.04 kg/m
BZ1
Description
Profile mk 2038.60
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
12 x 50 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6100 mm
Previews
3D
Dimension
2D