Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Square Nut M6 - Series 25 with profile-grooves 6 mm
Bill of material
25.50.0512
ARTIKELNR
Article number
25.50.0512
BZ1
Description
Square Nut M6
MTR
Material
Steel
OBRFL
Surface
Verzinkt
ABM
Measure
10 x 4 x 10 mm
FRB
Colour
met. silver
Previews
3D
Dimenze
2D