Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Nut 2/50 M6 - Series 25 with profile-grooves 7 mm
Bill of material
34.02.0003
ARTIKELNR
Article number
34.02.0003
BZ1
Description
Nut 2/50 M6
BZ2
Notation
for T-Slot: 7 mm
MTR
Material
Steel
OBRFL
Surface
galvanizes
ABM
Measure
12 x 5 x 70 mm
FRB
Colour
met. silver
Previews
3D
Dimension
2D