Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.80 - Aluminium Construction Profiles Series 40
Bill of material
54.80.0100
ARTIKELNR
Article number
54.80.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.83 kg/m
BZ1
Description
Profile mk 2040.80
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
20 x 80 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
679.20 mm²
IX
Moment of inertia
2.40 cm4
IY
Moment of inertia
36.26 cm4
WX
Section Modulus
2.76 cm³
WY
Section Modulus
9.06 cm³
Previews
3D
Wymiar
2D