Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.92 - Aluminium Construction Profiles Series 40
Bill of material
54.92.0100(00-00-0)
ARTIKELNR
Article number
54.92.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
POS
Position
DARST
Detail degree
GW
Weight
1.68 kg/m
BZ1
Description
Profile mk 2040.92
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
40 x 40 mm
FRB
Colour
Alu
LGL
Stock Length
5100 mm
A
Surface area
623.00 mm2
IX
Moment of inertia
11.00 cm4
IY
Moment of inertia
10.56 cm4
WX
Section Modulus
5.40 cm3
WY
Section Modulus
5.28 cm3
Previews
3D
Dimenze
2D