Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.95 - Aluminium Construction Profiles Series 40
Bill of material
54.95.0100
ARTIKELNR
Article number
54.95.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.75 kg/m
BZ1
Description
Profile mk 2040.95
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 40 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
647.00 mm²
IX
Moment of inertia
11.00 cm4
IY
Moment of inertia
11.40 cm4
WX
Section Modulus
5.81 cm³
WY
Section Modulus
5.70 cm³
Previews
3D
Размер
2D