카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2210 - for example fur Alucobondplatten
Bill of material
52.10.0100
ARTIKELNR
Article number
52.10.
L
Length
mm
값 입력 L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
0.25 kg/m
BZ1
Description
Profile mk 2210
MTR
Material
AlMgSi 0,5 F25
ABM
Measure
20 x 13.5 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6000 mm
미리보기
3D
치수도
2D